> ## Documentation Index
> Fetch the complete documentation index at: https://motorbridge.seeedstudio.com/llms.txt
> Use this file to discover all available pages before exploring further.

# 01 scan and identify

# Tutorial 01: Scan and Identify Motors

<mintly-toc>
  Before controlling any motor, you need to discover what motors are connected to your CAN bus. This tutorial covers motor scanning and identification.
</mintly-toc>

## Prerequisites

* motorbridge installed
* CAN interface configured and up
* Motors powered on

## Why Scan First?

Scanning is essential because it:

1. **Confirms wiring** - Verifies physical connections are correct
2. **Validates bitrate** - Ensures CAN baud rate matches motor settings
3. **Discovers IDs** - Finds motor\_id and feedback\_id pairs needed for control
4. **Detects conflicts** - Identifies duplicate IDs that could cause communication issues

## Quick Scan with CLI

The fastest way to discover motors:

```bash theme={null}
# Scan all vendors on can0
motorbridge-cli scan --vendor all --channel can0 --start-id 1 --end-id 255
```

### Expected Output

```
command=scan vendor=all transport=auto channel=can0 model=4340 id_range=[0x1,0xFF] timeout_ms=80

[scan:damiao] channel=can0 model=4340 id_range=[0x1,0x20] timeout_ms=80
[hit] vendor=damiao probe=0x01 esc_id=0x1 mst_id=0x11
[hit] vendor=damiao probe=0x02 esc_id=0x2 mst_id=0x12
[.. ] vendor=damiao probe=0x03 no reply

[scan:myactuator] channel=can0 model=X8 id_range=[0x1,0x20] timeout_ms=80
[hit] probe=0x01 vendor=myactuator feedback_id=0x241 temp=32.5C vel=+0.000rad/s angle=+0.125rad

scan done: 3 motor(s) found
  probe=0x01 vendor=damiao esc_id=0x1 mst_id=0x11
  probe=0x02 vendor=damiao esc_id=0x2 mst_id=0x12
  probe=0x01 vendor=myactuator feedback_id=0x241 temp=32.5C vel=+0.000rad/s angle=+0.125rad
```

## Vendor-Specific Scanning

### Damiao Motors

```bash theme={null}
motorbridge-cli scan \
    --vendor damiao \
    --channel can0 \
    --start-id 0x01 \
    --end-id 0x20 \
    --feedback-base 0x10
```

**How it works:**

* Probes each motor\_id from start to end
* Calculates feedback\_id = feedback\_base + (motor\_id & 0x0F)
* Reads ESC\_ID (rid=8) and MST\_ID (rid=7) to confirm identity

### RobStride Motors

```bash theme={null}
motorbridge-cli scan \
    --vendor robstride \
    --channel can0 \
    --start-id 1 \
    --end-id 127 \
    --feedback-ids 0xFD,0xFF,0xFE,0x00,0xAA
```

**How it works:**

* RobStride uses different feedback IDs
* Tries multiple feedback\_ids per motor\_id
* Uses ping command and parameter read as probes

### MyActuator Motors

```bash theme={null}
motorbridge-cli scan \
    --vendor myactuator \
    --channel can0 \
    --start-id 1 \
    --end-id 32
```

**How it works:**

* MyActuator uses feedback\_id = 0x240 + motor\_id
* Requests feedback and waits for response
* Limited to IDs 1-32

### HighTorque Motors

```bash theme={null}
motorbridge-cli scan \
    --vendor hightorque \
    --channel can0 \
    --start-id 1 \
    --end-id 127
```

## Scanning via Serial Bridge

For Damiao motors using USB-CAN adapter:

```bash theme={null}
motorbridge-cli scan \
    --vendor damiao \
    --transport dm-serial \
    --serial-port /dev/ttyACM0 \
    --serial-baud 921600 \
    --start-id 1 \
    --end-id 32
```

## Programmatic Scanning

You can also scan from Python:

```python theme={null}
import time
from motorbridge import Controller

def scan_damiao(channel: str, start_id: int, end_id: int) -> list[dict]:
    """Scan for Damiao motors and return list of discovered motors."""
    found = []

    for motor_id in range(start_id, end_id + 1):
        # Calculate expected feedback_id
        feedback_id = 0x10 + (motor_id & 0x0F)

        ctrl = Controller(channel)
        try:
            motor = ctrl.add_damiao_motor(motor_id, feedback_id, "4340P")
            try:
                # Try to read ESC_ID register
                esc_id = motor.get_register_u32(8, timeout_ms=100)
                mst_id = motor.get_register_u32(7, timeout_ms=100)

                found.append({
                    "motor_id": motor_id,
                    "feedback_id": feedback_id,
                    "esc_id": esc_id,
                    "mst_id": mst_id
                })
                print(f"[hit] motor_id=0x{motor_id:02X} esc=0x{esc_id:X} mst=0x{mst_id:X}")

            except Exception:
                print(f"[.. ] motor_id=0x{motor_id:02X} no reply")
            finally:
                motor.close()
        except Exception as e:
            print(f"[err] motor_id=0x{motor_id:02X} {e}")
        finally:
            ctrl.close_bus()
            ctrl.close()

    return found

# Run scan
motors = scan_damiao("can0", 1, 20)
print(f"\nFound {len(motors)} motor(s)")
for m in motors:
    print(f"  motor_id=0x{m['motor_id']:02X} feedback_id=0x{m['feedback_id']:02X}")
```

## Understanding Scan Results

### Damiao Format

```
[hit] vendor=damiao probe=0x01 esc_id=0x1 mst_id=0x11
```

| Field   | Meaning                    | Use in add\_damiao\_motor() |
| ------- | -------------------------- | --------------------------- |
| probe   | CAN ID probed              | —                           |
| esc\_id | Motor ID register value    | motor\_id parameter         |
| mst\_id | Feedback ID register value | feedback\_id parameter      |

### MyActuator Format

```
[hit] probe=0x01 vendor=myactuator feedback_id=0x241 temp=32.5C vel=+0.000rad/s angle=+0.125rad
```

| Field        | Meaning                  |
| ------------ | ------------------------ |
| probe        | Motor ID (1-32)          |
| feedback\_id | Expected feedback CAN ID |
| temp         | MOSFET temperature       |
| vel          | Current velocity         |
| angle        | Current position         |

### RobStride Format

```
[hit] probe=0x7F vendor=robstride via=ping feedback_id=0xFD device_id=127 responder_id=254
```

| Field         | Meaning                               |
| ------------- | ------------------------------------- |
| probe         | Device ID probed                      |
| via           | Discovery method (ping or read-param) |
| feedback\_id  | Feedback ID that worked               |
| device\_id    | Device ID from ping response          |
| responder\_id | Responder ID from ping response       |

## Troubleshooting

### No Motors Found

1. **Check CAN interface**
   ```bash theme={null}
   ip link show can0
   # Should show "UP" state
   ```

2. **Check wiring**
   * CAN\_H and CAN\_L connected correctly
   * Termination resistors (120Ω) at bus ends
   * Motor powered on

3. **Check bitrate**
   ```bash theme={null}
   # Motor and CAN interface must match
   sudo ip link set can0 type can bitrate 1000000
   ```

4. **Try wider ID range**
   ```bash theme={null}
   motorbridge-cli scan --vendor all --start-id 0 --end-id 255
   ```

### Timeout Errors

Increase scan timeout:

```bash theme={null}
motorbridge-cli scan --vendor damiao --timeout-ms 200
```

### Multiple Motors Same ID

If scan shows multiple motors with same ID:

```bash theme={null}
# Power on motors one at a time
# Use id-set to change IDs
motorbridge-cli id-set --motor-id 0x01 --new-motor-id 0x02 --store 1
```

## Recording Motor Configuration

After scanning, record the discovered configuration:

```python theme={null}
# motors.py - Generated from scan
MOTOR_CONFIG = {
    "front_left_hip": {
        "vendor": "damiao",
        "model": "4340P",
        "motor_id": 0x01,
        "feedback_id": 0x11,
    },
    "front_left_knee": {
        "vendor": "damiao",
        "model": "4340P",
        "motor_id": 0x02,
        "feedback_id": 0x12,
    },
    # ... more motors
}
```

## Next Steps

* [Tutorial 02: Enable and Status](tutorials/02-enable-and-status) - Enable motors and read feedback
* [CLI Reference](api/cli) - Full CLI documentation
* [Controller API](api/controller) - Python API reference
