> ## Documentation Index
> Fetch the complete documentation index at: https://motorbridge.seeedstudio.com/llms.txt
> Use this file to discover all available pages before exploring further.

# 05 register and params

# Tutorial 05: Registers and Parameters

<mintly-toc>
  Motors have internal registers for configuration and tuning. This tutorial covers reading and writing motor parameters via the register API.
</mintly-toc>

## Prerequisites

* Completed [Tutorial 02: Enable and Status](tutorials/02-enable-and-status)
* Motor connected and responding

## Register Overview

Motor registers store configuration and runtime parameters:

| Register Type    | Access | Example Uses             |
| ---------------- | ------ | ------------------------ |
| ID registers     | RW     | Motor ID, Feedback ID    |
| Mode registers   | RW     | Control mode, timeout    |
| Tuning registers | RW     | Kp, Ki, limits           |
| Status registers | RO     | Temperature, error codes |

## Generic Register API

### Read/Write Unsigned Integers

```python theme={null}
from motorbridge import Controller

with Controller("can0") as ctrl:
    motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")

    # Write u32 value
    motor.write_register_u32(10, 2)  # Set control mode

    # Read u32 value
    value = motor.get_register_u32(10, timeout_ms=1000)
    print(f"Control mode: {value}")
```

### Read/Write Floats

```python theme={null}
from motorbridge import Controller

with Controller("can0") as ctrl:
    motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")

    # Write f32 value
    motor.write_register_f32(21, 12.566)  # Set PMAX

    # Read f32 value
    value = motor.get_register_f32(21, timeout_ms=1000)
    print(f"PMAX: {value:.3f}")
```

## Damiao Register Reference

### Key Registers

| RID | Name       | Type | Description                 | Range          |
| --- | ---------- | ---- | --------------------------- | -------------- |
| 0   | UV\_Value  | f32  | Under-voltage protection    | (10.0, 3.4E38] |
| 2   | OT\_Value  | f32  | Over-temperature protection | \[80.0, 200)   |
| 3   | OC\_Value  | f32  | Over-current protection     | (0.0, 1.0)     |
| 7   | MST\_ID    | u32  | Feedback ID                 | \[0, 0x7FF]    |
| 8   | ESC\_ID    | u32  | Motor ID                    | \[0, 0x7FF]    |
| 9   | TIMEOUT    | u32  | Communication timeout (ms)  | \[0, 2^32-1]   |
| 10  | CTRL\_MODE | u32  | Control mode                | \[1, 4]        |
| 21  | PMAX       | f32  | Position mapping range      | (0.0, 3.4E38]  |
| 22  | VMAX       | f32  | Velocity mapping range      | (0.0, 3.4E38]  |
| 23  | TMAX       | f32  | Torque mapping range        | (0.0, 3.4E38]  |
| 25  | KP\_ASR    | f32  | Speed loop Kp               | \[0.0, 3.4E38] |
| 26  | KI\_ASR    | f32  | Speed loop Ki               | \[0.0, 3.4E38] |
| 27  | KP\_APR    | f32  | Position loop Kp            | \[0.0, 3.4E38] |
| 28  | KI\_APR    | f32  | Position loop Ki            | \[0.0, 3.4E38] |

### Using Register Constants

```python theme={null}
from motorbridge import (
    Controller,
    RID_CTRL_MODE, RID_MST_ID, RID_ESC_ID, RID_TIMEOUT,
    RID_PMAX, RID_VMAX, RID_TMAX,
    RID_KP_ASR, RID_KI_ASR, RID_KP_APR, RID_KI_APR,
    DAMIAO_RW_REGISTERS, get_damiao_register_spec
)

with Controller("can0") as ctrl:
    motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")

    # Read using constants
    pmax = motor.get_register_f32(RID_PMAX, 1000)
    vmax = motor.get_register_f32(RID_VMAX, 1000)

    print(f"PMAX: {pmax:.3f} rad")
    print(f"VMAX: {vmax:.3f} rad/s")

    # Get register specification
    spec = get_damiao_register_spec(RID_PMAX)
    if spec:
        print(f"Register {spec.rid}: {spec.description}")
        print(f"  Type: {spec.data_type}")
        print(f"  Range: {spec.range_str}")
```

### Dump All Registers

```python theme={null}
from motorbridge import Controller, DAMIAO_RW_REGISTERS

with Controller("can0") as ctrl:
    motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")

    print("Register Dump:")
    for rid, spec in DAMIAO_RW_REGISTERS.items():
        try:
            if spec.data_type == "f32":
                value = motor.get_register_f32(rid, timeout_ms=500)
                print(f"  RID={rid:2d} ({spec.variable:8s}): {value:.6f}")
            else:
                value = motor.get_register_u32(rid, timeout_ms=500)
                print(f"  RID={rid:2d} ({spec.variable:8s}): {value} (0x{value:X})")
        except Exception as e:
            print(f"  RID={rid:2d} ({spec.variable:8s}): ERROR - {e}")
```

## Save Parameters to Flash

Changes to registers are volatile until saved:

```python theme={null}
from motorbridge import Controller, RID_PMAX, RID_VMAX

with Controller("can0") as ctrl:
    motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")

    # Modify parameters
    motor.write_register_f32(RID_PMAX, 12.566)  # 4π
    motor.write_register_f32(RID_VMAX, 30.0)    # 30 rad/s

    # Save to flash
    motor.store_parameters()
    print("Parameters saved to flash")
```

<Warning>
  Saving parameters to flash too frequently can wear out the motor's flash memory. Only save when making permanent configuration changes.
</Warning>

## RobStride Parameter API

RobStride motors use a different parameter protocol:

### Ping and ID

```python theme={null}
from motorbridge import Controller

with Controller("can0") as ctrl:
    motor = ctrl.add_robstride_motor(127, 0xFD, "rs-06")

    # Ping motor
    device_id, responder_id = motor.robstride_ping()
    print(f"Device ID: {device_id}, Responder ID: {responder_id}")

    # Set new device ID
    motor.robstride_set_device_id(126)
```

### Typed Parameter Access

```python theme={null}
from motorbridge import Controller

with Controller("can0") as ctrl:
    motor = ctrl.add_robstride_motor(127, 0xFD, "rs-06")

    # Write parameters of different types
    motor.robstride_write_param_i8(0x7001, -1)
    motor.robstride_write_param_u8(0x7002, 1)
    motor.robstride_write_param_u16(0x7003, 10)
    motor.robstride_write_param_u32(0x7004, 100)
    motor.robstride_write_param_f32(0x7019, 3.14)

    # Read parameters
    v_i8 = motor.robstride_get_param_i8(0x7001, 1000)
    v_u8 = motor.robstride_get_param_u8(0x7002, 1000)
    v_u16 = motor.robstride_get_param_u16(0x7003, 1000)
    v_u32 = motor.robstride_get_param_u32(0x7004, 1000)
    v_f32 = motor.robstride_get_param_f32(0x7019, 1000)

    print(f"f32 param 0x7019: {v_f32}")
```

## Common Configuration Tasks

### Change Motor ID

```python theme={null}
from motorbridge import Controller, RID_MST_ID, RID_ESC_ID

with Controller("can0") as ctrl:
    # Connect with current ID
    motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")

    # Read current IDs
    old_esc = motor.get_register_u32(RID_ESC_ID, 1000)
    old_mst = motor.get_register_u32(RID_MST_ID, 1000)
    print(f"Current: ESC_ID=0x{old_esc:X}, MST_ID=0x{old_mst:X}")

    # Set new IDs
    new_motor_id = 0x05
    new_feedback_id = 0x15

    motor.write_register_u32(RID_MST_ID, new_feedback_id)
    motor.write_register_u32(RID_ESC_ID, new_motor_id)

    # Save to flash
    motor.store_parameters()
    print("IDs changed and saved")

# Verify with new IDs
with Controller("can0") as ctrl:
    motor = ctrl.add_damiao_motor(new_motor_id, new_feedback_id, "4340P")
    esc = motor.get_register_u32(RID_ESC_ID, 1000)
    mst = motor.get_register_u32(RID_MST_ID, 1000)
    print(f"Verified: ESC_ID=0x{esc:X}, MST_ID=0x{mst:X}")
```

### Tune PID Gains

```python theme={null}
from motorbridge import Controller, RID_KP_ASR, RID_KI_ASR, RID_KP_APR, RID_KI_APR

with Controller("can0") as ctrl:
    motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")

    # Read current gains
    kp_asr = motor.get_register_f32(RID_KP_ASR, 1000)
    ki_asr = motor.get_register_f32(RID_KI_ASR, 1000)
    kp_apr = motor.get_register_f32(RID_KP_APR, 1000)
    ki_apr = motor.get_register_f32(RID_KI_APR, 1000)

    print(f"Current gains:")
    print(f"  Speed loop:  Kp={kp_asr:.3f}, Ki={ki_asr:.3f}")
    print(f"  Position loop: Kp={kp_apr:.3f}, Ki={ki_apr:.3f}")

    # Set new gains
    motor.write_register_f32(RID_KP_ASR, 0.5)
    motor.write_register_f32(RID_KI_ASR, 0.01)
    motor.write_register_f32(RID_KP_APR, 30.0)
    motor.write_register_f32(RID_KI_APR, 0.1)

    # Note: Don't forget to store_parameters() if you want permanent changes
```

### Set Protection Limits

```python theme={null}
from motorbridge import Controller, RID_PMAX, RID_VMAX, RID_TMAX

with Controller("can0") as ctrl:
    motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")

    # Set safety limits
    motor.write_register_f32(RID_PMAX, 6.28)   # ±2π rad position limit
    motor.write_register_f32(RID_VMAX, 20.0)   # 20 rad/s velocity limit
    motor.write_register_f32(RID_TMAX, 10.0)   # 10 Nm torque limit

    motor.store_parameters()
    print("Protection limits set and saved")
```

## CLI Shortcuts

### Dump Registers

```bash theme={null}
motorbridge-cli id-dump --motor-id 0x01 --feedback-id 0x11 --rids 7,8,9,10,21,22,23
```

### Set IDs

```bash theme={null}
motorbridge-cli id-set \
    --motor-id 0x01 \
    --feedback-id 0x11 \
    --new-motor-id 0x05 \
    --new-feedback-id 0x15 \
    --store 1 \
    --verify 1
```

## Complete Example

```python theme={null}
import time
from motorbridge import (
    Controller, Mode,
    RID_MST_ID, RID_ESC_ID, RID_TIMEOUT,
    RID_PMAX, RID_VMAX, RID_TMAX,
    RID_KP_ASR, RID_KI_ASR,
    DAMIAO_RW_REGISTERS, get_damiao_register_spec
)

def configure_motor(motor, config):
    """Apply configuration to motor."""
    # Set limits
    motor.write_register_f32(RID_PMAX, config["pmax"])
    motor.write_register_f32(RID_VMAX, config["vmax"])
    motor.write_register_f32(RID_TMAX, config["tmax"])

    # Set gains
    motor.write_register_f32(RID_KP_ASR, config["kp_asr"])
    motor.write_register_f32(RID_KI_ASR, config["ki_asr"])

    # Set timeout
    motor.write_register_u32(RID_TIMEOUT, config["timeout_ms"])

    # Save
    motor.store_parameters()
    print("Configuration applied and saved")

def verify_config(motor, config):
    """Verify configuration matches expected values."""
    checks = [
        (RID_PMAX, config["pmax"], "f32"),
        (RID_VMAX, config["vmax"], "f32"),
        (RID_TMAX, config["tmax"], "f32"),
        (RID_KP_ASR, config["kp_asr"], "f32"),
        (RID_KI_ASR, config["ki_asr"], "f32"),
    ]

    all_ok = True
    for rid, expected, dtype in checks:
        if dtype == "f32":
            actual = motor.get_register_f32(rid, 1000)
            ok = abs(actual - expected) < 0.001
        else:
            actual = motor.get_register_u32(rid, 1000)
            ok = actual == expected

        spec = get_damiao_register_spec(rid)
        name = spec.variable if spec else f"RID{rid}"
        status = "OK" if ok else "MISMATCH"
        print(f"  {name}: {actual} ({status})")
        all_ok = all_ok and ok

    return all_ok

# Configuration
MOTOR_CONFIG = {
    "pmax": 12.566,    # ±4π rad
    "vmax": 30.0,      # 30 rad/s
    "tmax": 10.0,      # 10 Nm
    "kp_asr": 0.5,
    "ki_asr": 0.01,
    "timeout_ms": 5000,
}

with Controller("can0") as ctrl:
    motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")

    print("Current configuration:")
    verify_config(motor, MOTOR_CONFIG)

    print("\nApplying new configuration...")
    configure_motor(motor, MOTOR_CONFIG)

    print("\nVerifying new configuration:")
    if verify_config(motor, MOTOR_CONFIG):
        print("Configuration verified successfully!")
    else:
        print("Configuration verification FAILED!")
```

## Next Steps

* [Tutorial 06: Practical Recipes](tutorials/06-practical-recipes) - Copy-paste recipes
* [Motor API](api/motor) - Register access methods
* [Best Practices](best-practices/troubleshooting) - Troubleshooting guide
