> ## Documentation Index
> Fetch the complete documentation index at: https://motorbridge.seeedstudio.com/llms.txt
> Use this file to discover all available pages before exploring further.

# 06 practical recipes

# Tutorial 06: Practical Recipes

<mintly-toc>
  This page provides ready-to-use code recipes for common motor control tasks. Copy, paste, and adapt as needed.
</mintly-toc>

## Recipe A: Basic Position Control

Simple move to target position:

```python theme={null}
import time
from motorbridge import Controller, Mode

TARGET_POS = 1.0  # radians

with Controller("can0") as ctrl:
    motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")

    ctrl.enable_all()
    motor.ensure_mode(Mode.POS_VEL, 1000)

    # Send position command
    motor.send_pos_vel(TARGET_POS, vlim=1.5)

    # Wait for arrival
    for i in range(50):
        motor.request_feedback()
        state = motor.get_state()

        if state:
            error = abs(state.pos - TARGET_POS)
            print(f"#{i:02d} pos={state.pos:.3f} error={error:.4f}")

            if error < 0.02:
                print("Position reached!")
                break

        time.sleep(0.05)

    motor.disable()
```

## Recipe B: MIT Mode Sinusoidal Motion

Smooth sinusoidal trajectory:

```python theme={null}
import time
import math
from motorbridge import Controller, Mode

AMPLITUDE = 0.5  # radians
FREQUENCY = 0.5  # Hz
DURATION = 5.0   # seconds

with Controller("can0") as ctrl:
    motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")

    ctrl.enable_all()
    motor.ensure_mode(Mode.MIT, 1000)

    dt = 0.02
    for i in range(int(DURATION / dt)):
        t = i * dt

        # Sinusoidal target
        target = AMPLITUDE * math.sin(2 * math.pi * FREQUENCY * t)
        target_vel = AMPLITUDE * 2 * math.pi * FREQUENCY * math.cos(2 * math.pi * FREQUENCY * t)

        # Send with velocity feedforward
        motor.send_mit(target, target_vel, kp=30.0, kd=1.0, tau=0.0)

        # Read state
        motor.request_feedback()
        state = motor.get_state()
        if state:
            print(f"t={t:.2f}s target={target:+.3f} actual={state.pos:+.3f}")

        time.sleep(dt)

    motor.disable()
```

## Recipe C: Velocity Control Ramp

Accelerate and decelerate smoothly:

```python theme={null}
import time
from motorbridge import Controller, Mode

MAX_VEL = 3.0      # rad/s
ACCEL = 1.0        # rad/s^2
HOLD_TIME = 2.0    # seconds at max speed

with Controller("can0") as ctrl:
    motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")

    ctrl.enable_all()
    motor.ensure_mode(Mode.VEL, 1000)

    dt = 0.02

    # Accelerate
    print("Accelerating...")
    vel = 0.0
    while vel < MAX_VEL:
        motor.send_vel(vel)
        motor.request_feedback()
        state = motor.get_state()
        if state:
            print(f"vel_cmd={vel:.2f} vel_actual={state.vel:.2f}")
        vel += ACCEL * dt
        time.sleep(dt)

    # Hold
    print(f"Holding at {MAX_VEL} rad/s...")
    motor.send_vel(MAX_VEL)
    time.sleep(HOLD_TIME)

    # Decelerate
    print("Decelerating...")
    while vel > 0:
        motor.send_vel(vel)
        motor.request_feedback()
        state = motor.get_state()
        if state:
            print(f"vel_cmd={vel:.2f} vel_actual={state.vel:.2f}")
        vel -= ACCEL * dt
        time.sleep(dt)

    # Stop
    motor.send_vel(0.0)
    motor.disable()
    print("Done")
```

## Recipe D: Multi-Motor Synchronized Motion

Control multiple motors in sync:

```python theme={null}
import time
import math
from motorbridge import Controller, Mode

MOTORS = {
    "m1": {"id": 0x01, "fb": 0x11},
    "m2": {"id": 0x02, "fb": 0x12},
    "m3": {"id": 0x03, "fb": 0x13},
}

with Controller("can0") as ctrl:
    motors = {
        name: ctrl.add_damiao_motor(cfg["id"], cfg["fb"], "4340P")
        for name, cfg in MOTORS.items()
    }

    ctrl.enable_all()
    for motor in motors.values():
        motor.ensure_mode(Mode.MIT, 1000)

    # Synchronized motion
    dt = 0.02
    for i in range(200):
        t = i * dt
        target = 0.5 * math.sin(t)

        # Send same command to all
        for motor in motors.values():
            motor.send_mit(target, 0.0, 30.0, 1.0, 0.0)

        # Read all states
        if i % 10 == 0:
            states = []
            for name, motor in motors.items():
                motor.request_feedback()
                state = motor.get_state()
                if state:
                    states.append(f"{name}={state.pos:+.2f}")
            print(f"#{i:03d} " + " ".join(states))

        time.sleep(dt)

    ctrl.disable_all()
```

## Recipe E: Temperature Monitoring with Safety

Monitor and protect motors from overheating:

```python theme={null}
import time
from motorbridge import Controller, Mode

TEMP_WARNING = 70.0
TEMP_CRITICAL = 85.0

with Controller("can0") as ctrl:
    motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")

    ctrl.enable_all()
    motor.ensure_mode(Mode.MIT, 1000)

    try:
        for i in range(1000):
            # Control command
            motor.send_mit(0.5, 0.0, 30.0, 1.0, 0.0)

            # Read state
            motor.request_feedback()
            state = motor.get_state()

            if state:
                # Check temperatures
                if state.t_mos > TEMP_CRITICAL:
                    print(f"CRITICAL: MOSFET {state.t_mos:.1f}°C - Emergency stop!")
                    motor.disable()
                    break

                if state.t_rotor > TEMP_CRITICAL:
                    print(f"CRITICAL: Rotor {state.t_rotor:.1f}°C - Emergency stop!")
                    motor.disable()
                    break

                # Warning
                if state.t_mos > TEMP_WARNING:
                    print(f"WARNING: MOSFET temperature {state.t_mos:.1f}°C")
                if state.t_rotor > TEMP_WARNING:
                    print(f"WARNING: Rotor temperature {state.t_rotor:.1f}°C")

            time.sleep(0.02)

    except KeyboardInterrupt:
        print("\nInterrupted")
    finally:
        motor.disable()
```

## Recipe F: RobStride Parameter Read/Write

Read and write RobStride motor parameters:

```python theme={null}
from motorbridge import Controller, Mode

with Controller("can0") as ctrl:
    motor = ctrl.add_robstride_motor(127, 0xFD, "rs-06")  # 0xFD is host_id, not motor ID

    # Ping motor
    device_id, responder_id = motor.robstride_ping()
    print(f"Device ID: {device_id}, Responder ID: {responder_id}")

    # Read parameter
    param_id = 0x7019
    value = motor.robstride_get_param_f32(param_id, timeout_ms=1000)
    print(f"Parameter 0x{param_id:04X} = {value}")

    # Write parameter
    new_value = 2.5
    motor.robstride_write_param_f32(param_id, new_value)

    # Verify
    verify = motor.robstride_get_param_f32(param_id, timeout_ms=1000)
    print(f"Verified: 0x{param_id:04X} = {verify}")

    # Control
    ctrl.enable_all()
    motor.ensure_mode(Mode.MIT, 1000)

    for i in range(50):
        motor.send_mit(0.3, 0.0, 2.0, 0.1, 0.0)
        motor.request_feedback()
        state = motor.get_state()
        if state:
            print(f"#{i:02d} pos={state.pos:.3f}")
```

## Recipe G: Error Recovery

Handle and recover from motor errors:

```python theme={null}
import time
from motorbridge import Controller, Mode
from motorbridge.errors import CallError

def safe_control(motor, pos, kp, kd):
    """Send control with error recovery."""
    try:
        motor.send_mit(pos, 0.0, kp, kd, 0.0)
    except CallError as e:
        print(f"Command failed: {e}")

        # Try to recover
        try:
            motor.clear_error()
            time.sleep(0.1)
            motor.enable()
            time.sleep(0.1)
            motor.send_mit(pos, 0.0, kp, kd, 0.0)
            print("Recovery successful")
            return True
        except Exception as e:
            print(f"Recovery failed: {e}")
            return False

    return True

with Controller("can0") as ctrl:
    motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
    ctrl.enable_all()
    motor.ensure_mode(Mode.MIT, 1000)

    for i in range(100):
        # Check for errors
        motor.request_feedback()
        state = motor.get_state()

        if state and state.status_code != 0:
            print(f"Error detected: 0x{state.status_code:02X}")
            motor.clear_error()
            time.sleep(0.1)

        # Safe control
        safe_control(motor, 0.5 * (1 if i < 50 else -1), 30.0, 1.0)
        time.sleep(0.02)

    motor.disable()
```

## Recipe H: Gripper Control with Force Limit

Compliant gripper using force-pos mode:

```python theme={null}
import time
from motorbridge import Controller, Mode

def gripper_open(motor):
    """Open gripper."""
    motor.send_force_pos(pos=1.5, vlim=2.0, ratio=0.5)

def gripper_close(motor, force_ratio=0.3):
    """Close gripper with specified force."""
    motor.send_force_pos(pos=-0.5, vlim=1.0, ratio=force_ratio)

def gripper_get_position(motor):
    """Get current gripper position."""
    motor.request_feedback()
    state = motor.get_state()
    return state.pos if state else None

with Controller("can0") as ctrl:
    gripper = ctrl.add_damiao_motor(0x01, 0x11, "4340P")

    ctrl.enable_all()
    gripper.ensure_mode(Mode.FORCE_POS, 1000)

    # Open
    print("Opening gripper...")
    gripper_open(gripper)
    time.sleep(1.0)

    # Close gently
    print("Closing gently...")
    gripper_close(gripper, force_ratio=0.2)
    time.sleep(1.0)

    # Grip firmly
    print("Gripping firmly...")
    gripper_close(gripper, force_ratio=0.5)
    time.sleep(0.5)

    # Check position
    pos = gripper_get_position(gripper)
    print(f"Gripper position: {pos:.3f}")

    # Release
    print("Releasing...")
    gripper_open(gripper)
    time.sleep(1.0)

    gripper.disable()
```

## Recipe I: Serial Bridge Connection

Use Damiao serial adapter:

```python theme={null}
import time
from motorbridge import Controller, Mode

# Connect via serial bridge
with Controller.from_dm_serial("/dev/ttyACM0", baud=921600) as ctrl:
    motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")

    ctrl.enable_all()
    motor.ensure_mode(Mode.MIT, 1000)

    for i in range(50):
        motor.send_mit(0.5, 0.0, 30.0, 1.0, 0.0)
        motor.request_feedback()
        state = motor.get_state()
        if state:
            print(f"#{i:02d} pos={state.pos:.3f}")
        time.sleep(0.02)

    motor.disable()
```

## Recipe J: Context Manager Pattern

Production-ready pattern with proper cleanup:

```python theme={null}
import time
from motorbridge import Controller, Mode
from motorbridge.errors import CallError, MotorBridgeError

class MotorController:
    def __init__(self, channel, motor_id, feedback_id, model):
        self.channel = channel
        self.motor_id = motor_id
        self.feedback_id = feedback_id
        self.model = model
        self.ctrl = None
        self.motor = None

    def __enter__(self):
        self.ctrl = Controller(self.channel)
        self.motor = self.ctrl.add_damiao_motor(
            self.motor_id, self.feedback_id, self.model
        )
        self.ctrl.enable_all()
        return self.motor

    def __exit__(self, exc_type, exc_val, exc_tb):
        if self.motor:
            try:
                self.motor.disable()
            except:
                pass
        if self.ctrl:
            try:
                self.ctrl.shutdown()
                self.ctrl.close()
            except:
                pass
        return False

# Usage
with MotorController("can0", 0x01, 0x11, "4340P") as motor:
    motor.ensure_mode(Mode.MIT, 1000)

    for i in range(100):
        motor.send_mit(0.5, 0.0, 30.0, 1.0, 0.0)
        motor.request_feedback()
        state = motor.get_state()
        if state:
            print(f"pos={state.pos:.3f}")
        time.sleep(0.02)
# Automatic cleanup
```

## Next Steps

* [Tutorial 07: Complete Interface Guide](tutorials/07-complete-binding-interface-guide) - Full API overview
* [Best Practices](best-practices/control-loop-patterns) - Production patterns
* [Troubleshooting](best-practices/troubleshooting) - Common issues