> ## Documentation Index
> Fetch the complete documentation index at: https://motorbridge.seeedstudio.com/llms.txt
> Use this file to discover all available pages before exploring further.

# 07 complete binding interface guide

# Tutorial 07: Complete Binding Interface Guide

<mintly-toc>
  This page is a comprehensive reference for all Python binding interfaces in the `motorbridge` package.
</mintly-toc>

## Module Overview

```python theme={null}
from motorbridge import (
    # Core classes
    Controller,
    Motor,

    # Enums and dataclasses
    Mode,
    MotorState,

    # Register utilities
    RegisterSpec,
    DAMIAO_RW_REGISTERS,
    DAMIAO_HIGH_IMPACT_RIDS,
    DAMIAO_PROTECTION_RIDS,
    get_damiao_register_spec,

    # Register ID constants
    RID_CTRL_MODE,
    RID_MST_ID,
    RID_ESC_ID,
    RID_TIMEOUT,
    RID_PMAX,
    RID_VMAX,
    RID_TMAX,
    RID_KP_ASR,
    RID_KI_ASR,
    RID_KP_APR,
    RID_KI_APR,

    # Mode constants
    MODE_MIT,
    MODE_POS_VEL,
    MODE_VEL,
    MODE_FORCE_POS,
)

from motorbridge.errors import (
    MotorBridgeError,
    AbiLoadError,
    CallError,
)
```

## Controller Constructors

### `Controller(channel="can0")`

Standard SocketCAN transport.

```python theme={null}
from motorbridge import Controller

with Controller("can0") as ctrl:
    # Most common setup
    pass
```

### `Controller.from_socketcanfd(channel="can0")`

CAN-FD transport (required for Hexfellow).

```python theme={null}
from motorbridge import Controller

with Controller.from_socketcanfd("can0") as ctrl:
    motor = ctrl.add_hexfellow_motor(0x01, 0x00, "hexfellow")
```

### `Controller.from_dm_serial(serial_port="/dev/ttyACM0", baud=921600)`

Damiao serial bridge transport.

```python theme={null}
from motorbridge import Controller

with Controller.from_dm_serial("/dev/ttyACM0", 921600) as ctrl:
    motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
```

## Controller Methods

### Motor Registration

| Method                                               | Vendor     | Notes                            |
| ---------------------------------------------------- | ---------- | -------------------------------- |
| `add_damiao_motor(motor_id, feedback_id, model)`     | Damiao     | Most complete protocol           |
| `add_robstride_motor(motor_id, feedback_id, model)`  | RobStride  | Supports ping + param rw         |
| `add_myactuator_motor(motor_id, feedback_id, model)` | MyActuator | Vendor-specific mode constraints |
| `add_hightorque_motor(motor_id, feedback_id, model)` | HighTorque | Native vendor semantics          |
| `add_hexfellow_motor(motor_id, feedback_id, model)`  | Hexfellow  | Requires CAN-FD                  |

### Global Operations

```python theme={null}
ctrl.enable_all()    # Enable all motors
ctrl.disable_all()   # Disable all motors
ctrl.poll_feedback_once()  # Manual feedback poll (optional in current releases)
```

### Lifecycle

```python theme={null}
ctrl.shutdown()      # Graceful shutdown
ctrl.close_bus()     # Close CAN bus
ctrl.close()         # Release resources
```

## Motor Methods

### Lifecycle and Safety

```python theme={null}
motor.enable()              # Enable motor output
motor.disable()             # Disable motor output
motor.clear_error()         # Clear error state
motor.set_zero_position()   # Set current position as zero
motor.close()               # Release motor handle
```

### Mode Control

```python theme={null}
from motorbridge import Mode

motor.ensure_mode(Mode.MIT, timeout_ms=1000)
```

### Control Commands

```python theme={null}
# MIT mode (full impedance)
motor.send_mit(pos, vel, kp, kd, tau)

# Position-velocity mode
motor.send_pos_vel(pos, vlim)

# Velocity mode
motor.send_vel(vel)

# Force position mode
motor.send_force_pos(pos, vlim, ratio)
```

### Feedback

```python theme={null}
motor.request_feedback()    # Request fresh feedback
state = motor.get_state()   # Get cached state (MotorState | None)
```

### Register Access

```python theme={null}
# Unsigned 32-bit
motor.write_register_u32(rid, value)
value = motor.get_register_u32(rid, timeout_ms=1000)

# Float 32-bit
motor.write_register_f32(rid, value)
value = motor.get_register_f32(rid, timeout_ms=1000)

# Save to flash
motor.store_parameters()

# CAN timeout
motor.set_can_timeout_ms(timeout_ms)
```

### RobStride-Specific

```python theme={null}
# Ping
device_id, responder_id = motor.robstride_ping()

# Set device ID
motor.robstride_set_device_id(new_device_id)

# Parameter access
motor.robstride_write_param_i8(param_id, value)
motor.robstride_write_param_u8(param_id, value)
motor.robstride_write_param_u16(param_id, value)
motor.robstride_write_param_u32(param_id, value)
motor.robstride_write_param_f32(param_id, value)

v_i8 = motor.robstride_get_param_i8(param_id, timeout_ms=1000)
v_u8 = motor.robstride_get_param_u8(param_id, timeout_ms=1000)
v_u16 = motor.robstride_get_param_u16(param_id, timeout_ms=1000)
v_u32 = motor.robstride_get_param_u32(param_id, timeout_ms=1000)
v_f32 = motor.robstride_get_param_f32(param_id, timeout_ms=1000)
```

## Mode Enum

```python theme={null}
from motorbridge import Mode

class Mode(IntEnum):
    MIT = 1        # Full impedance control
    POS_VEL = 2    # Position with velocity limit
    VEL = 3        # Pure velocity control
    FORCE_POS = 4  # Compliant position control
```

## MotorState Dataclass

```python theme={null}
from motorbridge import MotorState

@dataclass(frozen=True)
class MotorState:
    can_id: int          # Motor CAN ID
    arbitration_id: int  # CAN arbitration ID
    status_code: int     # Status/error code
    pos: float           # Position (rad)
    vel: float           # Velocity (rad/s)
    torq: float          # Torque (Nm)
    t_mos: float         # MOSFET temperature (°C)
    t_rotor: float       # Rotor temperature (°C)
```

## Error Classes

```python theme={null}
from motorbridge.errors import MotorBridgeError, AbiLoadError, CallError

# Base exception
class MotorBridgeError(RuntimeError):
    """Base error for motorbridge Python SDK."""

# ABI loading failed
class AbiLoadError(MotorBridgeError):
    """Raised when libmotor_abi cannot be found or loaded."""

# API call failed
class CallError(MotorBridgeError):
    """Raised when ABI call returns non-zero status."""
```

## Register Utilities

### RegisterSpec

```python theme={null}
from motorbridge import RegisterSpec

@dataclass(frozen=True)
class RegisterSpec:
    rid: int          # Register ID
    variable: str     # Variable name
    description: str  # Human-readable description
    data_type: str    # "f32" or "u32"
    access: str       # "RW", "RO", etc.
    range_str: str    # Range description
```

### DAMIAO\_RW\_REGISTERS

Dictionary of all Damiao read-write registers:

```python theme={null}
from motorbridge import DAMIAO_RW_REGISTERS, get_damiao_register_spec

# Access register specification
spec = DAMIAO_RW_REGISTERS[21]  # PMAX
print(f"RID 21: {spec.variable} = {spec.description}")

# Or use helper function
spec = get_damiao_register_spec(21)
```

### Register ID Constants

```python theme={null}
from motorbridge import (
    RID_CTRL_MODE,  # 10 - Control mode
    RID_MST_ID,     # 7  - Feedback ID
    RID_ESC_ID,     # 8  - Motor ID
    RID_TIMEOUT,    # 9  - Communication timeout
    RID_PMAX,       # 21 - Position mapping range
    RID_VMAX,       # 22 - Velocity mapping range
    RID_TMAX,       # 23 - Torque mapping range
    RID_KP_ASR,     # 25 - Speed loop Kp
    RID_KI_ASR,     # 26 - Speed loop Ki
    RID_KP_APR,     # 27 - Position loop Kp
    RID_KI_APR,     # 28 - Position loop Ki
)
```

## Complete Template

```python theme={null}
#!/usr/bin/env python3
"""Complete motorbridge template."""

import time
from motorbridge import (
    Controller,
    Mode,
    MotorState,
    RID_PMAX,
    RID_VMAX,
    DAMIAO_RW_REGISTERS,
)
from motorbridge.errors import CallError, MotorBridgeError

# Configuration
CHANNEL = "can0"
MOTOR_ID = 0x01
FEEDBACK_ID = 0x11
MODEL = "4340P"
MODE = Mode.MIT
TARGET_POS = 1.0

def main():
    try:
        with Controller(CHANNEL) as ctrl:
            # Register motor
            motor = ctrl.add_damiao_motor(MOTOR_ID, FEEDBACK_ID, MODEL)
            print(f"Motor registered: ID=0x{MOTOR_ID:02X}")

            # Enable
            ctrl.enable_all()
            print("Motor enabled")

            # Set mode
            motor.ensure_mode(MODE, timeout_ms=1000)
            print(f"Mode set: {MODE.name}")

            # Read configuration
            pmax = motor.get_register_f32(RID_PMAX, 1000)
            vmax = motor.get_register_f32(RID_VMAX, 1000)
            print(f"Limits: PMAX={pmax:.3f}, VMAX={vmax:.3f}")

            # Control loop
            dt = 0.02
            for i in range(100):
                t0 = time.time()

                # Send command
                motor.send_mit(TARGET_POS, 0.0, 30.0, 1.0, 0.0)

                # Read state
                motor.request_feedback()
                state = motor.get_state()

                if state:
                    print(
                        f"#{i:03d} "
                        f"pos={state.pos:+.3f} "
                        f"vel={state.vel:+.3f} "
                        f"torq={state.torq:+.2f} "
                        f"t_mos={state.t_mos:.1f}°C"
                    )
                else:
                    print(f"#{i:03d} No feedback")

                # Maintain rate
                elapsed = time.time() - t0
                if elapsed < dt:
                    time.sleep(dt - elapsed)

            # Clean up
            motor.disable()
            print("Motor disabled")

    except CallError as e:
        print(f"API call failed: {e}")
    except MotorBridgeError as e:
        print(f"Motor bridge error: {e}")
    except KeyboardInterrupt:
        print("\nInterrupted")

if __name__ == "__main__":
    main()
```

## Vendor Rules

| Rule                                   | Description                                             |
| -------------------------------------- | ------------------------------------------------------- |
| Same vendor → same controller          | Motors from same vendor share one `Controller` instance |
| Different vendor → separate controller | Each vendor family needs its own `Controller`           |
| Hexfellow requires CAN-FD              | Must use `from_socketcanfd()`                           |
| DM serial is Damiao-only               | `from_dm_serial()` only works with Damiao motors        |

## Version Compatibility

| Version            | Notes                                                                     |
| ------------------ | ------------------------------------------------------------------------- |
| v0.1.6 and earlier | Requires manual `poll_feedback_once()` after `request_feedback()`         |
| v0.3.3 and later   | Background polling enabled by default; `poll_feedback_once()` is optional |

## See Also

* [Controller API](api/controller) - Detailed controller reference
* [Motor API](api/motor) - Detailed motor reference
* [CLI Reference](api/cli) - Command-line tools
* [Best Practices](best-practices/control-loop-patterns) - Production patterns