Skip to main content

Channel Compatibility (PCAN + slcan + CAN-FD + Damiao Serial Bridge)

  • Linux SocketCAN uses interface names directly: can0, can1, slcan0.
  • For USB-serial CAN adapters, bring up slcan0 first: sudo slcand -o -c -s8 /dev/ttyUSB0 slcan0 && sudo ip link set slcan0 up.
  • Hexfellow examples require CAN-FD path (Controller::from_socketcanfd(...) / CLI --transport socketcanfd).
  • Damiao-only serial bridge transport is also available in CLI (--transport dm-serial --serial-port /dev/ttyACM0 --serial-baud 921600).
  • Full Damiao serial-bridge interface list and command patterns are documented in motor_cli/README.md (section 3.6 in motor_cli/README.zh-CN.md).
  • On Linux SocketCAN, do not append bitrate in --channel (for example can0@1000000 is invalid).
  • On Windows (PCAN backend), can0/can1 map to PCAN_USBBUS1/2; optional @bitrate suffix is supported.

Damiao Set-Zero Sequence Note

  • Recommended order: disable -> set_zero_position -> enable -> ensure_mode -> control.
  • set_zero_position is guarded in core and requires disabled state.
Build from repo root:
Files:
  • cpp_wrapper_demo.cpp: Damiao MIT loop
  • robstride_wrapper_demo.cpp: RobStride ping / read-param / mit / vel demo
  • hexfellow_canfd_demo.cpp: Hexfellow CAN-FD demo (mit / pos-vel only)
  • full_modes_demo.cpp: Damiao full-mode control
  • pid_register_tune_demo.cpp: Damiao tuning
  • scan_ids_demo.cpp: Damiao scan (legacy helper)
  • pos_ctrl_demo.cpp: Damiao position target
  • pos_repl_demo.cpp: Damiao interactive position console
Unified scan via Rust CLI: