Tutorial 07: Complete Binding Interface Guide
Module Overview
from motorbridge import (
# Core classes
Controller,
Motor,
# Enums and dataclasses
Mode,
MotorState,
# Register utilities
RegisterSpec,
DAMIAO_RW_REGISTERS,
DAMIAO_HIGH_IMPACT_RIDS,
DAMIAO_PROTECTION_RIDS,
get_damiao_register_spec,
# Register ID constants
RID_CTRL_MODE,
RID_MST_ID,
RID_ESC_ID,
RID_TIMEOUT,
RID_PMAX,
RID_VMAX,
RID_TMAX,
RID_KP_ASR,
RID_KI_ASR,
RID_KP_APR,
RID_KI_APR,
# Mode constants
MODE_MIT,
MODE_POS_VEL,
MODE_VEL,
MODE_FORCE_POS,
)
from motorbridge.errors import (
MotorBridgeError,
AbiLoadError,
CallError,
)
Controller Constructors
Controller(channel="can0")
Standard SocketCAN transport.
from motorbridge import Controller
with Controller("can0") as ctrl:
# Most common setup
pass
Controller.from_socketcanfd(channel="can0")
CAN-FD transport (required for Hexfellow).
from motorbridge import Controller
with Controller.from_socketcanfd("can0") as ctrl:
motor = ctrl.add_hexfellow_motor(0x01, 0x00, "hexfellow")
Controller.from_dm_serial(serial_port="/dev/ttyACM0", baud=921600)
Damiao serial bridge transport.
from motorbridge import Controller
with Controller.from_dm_serial("/dev/ttyACM0", 921600) as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
Controller Methods
Motor Registration
| Method | Vendor | Notes |
|---|---|---|
add_damiao_motor(motor_id, feedback_id, model) | Damiao | Most complete protocol |
add_robstride_motor(motor_id, feedback_id, model) | RobStride | Supports ping + param rw |
add_myactuator_motor(motor_id, feedback_id, model) | MyActuator | Vendor-specific mode constraints |
add_hightorque_motor(motor_id, feedback_id, model) | HighTorque | Native vendor semantics |
add_hexfellow_motor(motor_id, feedback_id, model) | Hexfellow | Requires CAN-FD |
Global Operations
ctrl.enable_all() # Enable all motors
ctrl.disable_all() # Disable all motors
ctrl.poll_feedback_once() # Manual feedback poll (optional in current releases)
Lifecycle
ctrl.shutdown() # Graceful shutdown
ctrl.close_bus() # Close CAN bus
ctrl.close() # Release resources
Motor Methods
Lifecycle and Safety
motor.enable() # Enable motor output
motor.disable() # Disable motor output
motor.clear_error() # Clear error state
motor.set_zero_position() # Set current position as zero
motor.close() # Release motor handle
Mode Control
from motorbridge import Mode
motor.ensure_mode(Mode.MIT, timeout_ms=1000)
Control Commands
# MIT mode (full impedance)
motor.send_mit(pos, vel, kp, kd, tau)
# Position-velocity mode
motor.send_pos_vel(pos, vlim)
# Velocity mode
motor.send_vel(vel)
# Force position mode
motor.send_force_pos(pos, vlim, ratio)
Feedback
motor.request_feedback() # Request fresh feedback
state = motor.get_state() # Get cached state (MotorState | None)
Register Access
# Unsigned 32-bit
motor.write_register_u32(rid, value)
value = motor.get_register_u32(rid, timeout_ms=1000)
# Float 32-bit
motor.write_register_f32(rid, value)
value = motor.get_register_f32(rid, timeout_ms=1000)
# Save to flash
motor.store_parameters()
# CAN timeout
motor.set_can_timeout_ms(timeout_ms)
RobStride-Specific
# Ping
device_id, responder_id = motor.robstride_ping()
# Set device ID
motor.robstride_set_device_id(new_device_id)
# Parameter access
motor.robstride_write_param_i8(param_id, value)
motor.robstride_write_param_u8(param_id, value)
motor.robstride_write_param_u16(param_id, value)
motor.robstride_write_param_u32(param_id, value)
motor.robstride_write_param_f32(param_id, value)
v_i8 = motor.robstride_get_param_i8(param_id, timeout_ms=1000)
v_u8 = motor.robstride_get_param_u8(param_id, timeout_ms=1000)
v_u16 = motor.robstride_get_param_u16(param_id, timeout_ms=1000)
v_u32 = motor.robstride_get_param_u32(param_id, timeout_ms=1000)
v_f32 = motor.robstride_get_param_f32(param_id, timeout_ms=1000)
Mode Enum
from motorbridge import Mode
class Mode(IntEnum):
MIT = 1 # Full impedance control
POS_VEL = 2 # Position with velocity limit
VEL = 3 # Pure velocity control
FORCE_POS = 4 # Compliant position control
MotorState Dataclass
from motorbridge import MotorState
@dataclass(frozen=True)
class MotorState:
can_id: int # Motor CAN ID
arbitration_id: int # CAN arbitration ID
status_code: int # Status/error code
pos: float # Position (rad)
vel: float # Velocity (rad/s)
torq: float # Torque (Nm)
t_mos: float # MOSFET temperature (°C)
t_rotor: float # Rotor temperature (°C)
Error Classes
from motorbridge.errors import MotorBridgeError, AbiLoadError, CallError
# Base exception
class MotorBridgeError(RuntimeError):
"""Base error for motorbridge Python SDK."""
# ABI loading failed
class AbiLoadError(MotorBridgeError):
"""Raised when libmotor_abi cannot be found or loaded."""
# API call failed
class CallError(MotorBridgeError):
"""Raised when ABI call returns non-zero status."""
Register Utilities
RegisterSpec
from motorbridge import RegisterSpec
@dataclass(frozen=True)
class RegisterSpec:
rid: int # Register ID
variable: str # Variable name
description: str # Human-readable description
data_type: str # "f32" or "u32"
access: str # "RW", "RO", etc.
range_str: str # Range description
DAMIAO_RW_REGISTERS
Dictionary of all Damiao read-write registers:from motorbridge import DAMIAO_RW_REGISTERS, get_damiao_register_spec
# Access register specification
spec = DAMIAO_RW_REGISTERS[21] # PMAX
print(f"RID 21: {spec.variable} = {spec.description}")
# Or use helper function
spec = get_damiao_register_spec(21)
Register ID Constants
from motorbridge import (
RID_CTRL_MODE, # 10 - Control mode
RID_MST_ID, # 7 - Feedback ID
RID_ESC_ID, # 8 - Motor ID
RID_TIMEOUT, # 9 - Communication timeout
RID_PMAX, # 21 - Position mapping range
RID_VMAX, # 22 - Velocity mapping range
RID_TMAX, # 23 - Torque mapping range
RID_KP_ASR, # 25 - Speed loop Kp
RID_KI_ASR, # 26 - Speed loop Ki
RID_KP_APR, # 27 - Position loop Kp
RID_KI_APR, # 28 - Position loop Ki
)
Complete Template
#!/usr/bin/env python3
"""Complete motorbridge template."""
import time
from motorbridge import (
Controller,
Mode,
MotorState,
RID_PMAX,
RID_VMAX,
DAMIAO_RW_REGISTERS,
)
from motorbridge.errors import CallError, MotorBridgeError
# Configuration
CHANNEL = "can0"
MOTOR_ID = 0x01
FEEDBACK_ID = 0x11
MODEL = "4340P"
MODE = Mode.MIT
TARGET_POS = 1.0
def main():
try:
with Controller(CHANNEL) as ctrl:
# Register motor
motor = ctrl.add_damiao_motor(MOTOR_ID, FEEDBACK_ID, MODEL)
print(f"Motor registered: ID=0x{MOTOR_ID:02X}")
# Enable
ctrl.enable_all()
print("Motor enabled")
# Set mode
motor.ensure_mode(MODE, timeout_ms=1000)
print(f"Mode set: {MODE.name}")
# Read configuration
pmax = motor.get_register_f32(RID_PMAX, 1000)
vmax = motor.get_register_f32(RID_VMAX, 1000)
print(f"Limits: PMAX={pmax:.3f}, VMAX={vmax:.3f}")
# Control loop
dt = 0.02
for i in range(100):
t0 = time.time()
# Send command
motor.send_mit(TARGET_POS, 0.0, 30.0, 1.0, 0.0)
# Read state
motor.request_feedback()
state = motor.get_state()
if state:
print(
f"#{i:03d} "
f"pos={state.pos:+.3f} "
f"vel={state.vel:+.3f} "
f"torq={state.torq:+.2f} "
f"t_mos={state.t_mos:.1f}°C"
)
else:
print(f"#{i:03d} No feedback")
# Maintain rate
elapsed = time.time() - t0
if elapsed < dt:
time.sleep(dt - elapsed)
# Clean up
motor.disable()
print("Motor disabled")
except CallError as e:
print(f"API call failed: {e}")
except MotorBridgeError as e:
print(f"Motor bridge error: {e}")
except KeyboardInterrupt:
print("\nInterrupted")
if __name__ == "__main__":
main()
Vendor Rules
| Rule | Description |
|---|---|
| Same vendor → same controller | Motors from same vendor share one Controller instance |
| Different vendor → separate controller | Each vendor family needs its own Controller |
| Hexfellow requires CAN-FD | Must use from_socketcanfd() |
| DM serial is Damiao-only | from_dm_serial() only works with Damiao motors |
Version Compatibility
| Version | Notes |
|---|---|
| v0.1.6 and earlier | Requires manual poll_feedback_once() after request_feedback() |
| v0.3.3 and later | Background polling enabled by default; poll_feedback_once() is optional |
See Also
- Controller API - Detailed controller reference
- Motor API - Detailed motor reference
- CLI Reference - Command-line tools
- Best Practices - Production patterns