Tutorial 03: Mode Switch and Command Sending
Prerequisites
- Completed Tutorial 02: Enable and Status
- Motor enabled and providing feedback
Control Modes Overview
The SDK supports four unified control modes:| Mode | Description | Key Parameters |
|---|---|---|
MIT | Full impedance control | pos, vel, kp, kd, tau |
POS_VEL | Position with velocity limit | pos, vlim |
VEL | Pure velocity control | vel |
FORCE_POS | Compliant position control | pos, vlim, ratio |
Mode Selection Guide
What do you want to control?
│
├── Position with compliance → MIT mode
│ (adjustable stiffness/damping)
│
├── Simple position control → POS_VEL mode
│ (with speed limit)
│
├── Continuous rotation → VEL mode
│ (speed control only)
│
└── Force-limited position → FORCE_POS mode
(gripper, contact tasks)
Mode Switching
Basic Mode Switch
from motorbridge import Controller, Mode
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
ctrl.enable_all()
# Switch to MIT mode with 1-second timeout
motor.ensure_mode(Mode.MIT, timeout_ms=1000)
print("Switched to MIT mode")
Mode Switch with Error Handling
from motorbridge import Controller, Mode
from motorbridge.errors import CallError
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
ctrl.enable_all()
try:
motor.ensure_mode(Mode.MIT, timeout_ms=1000)
except CallError as e:
print(f"Mode switch failed: {e}")
# Try alternative mode
motor.ensure_mode(Mode.POS_VEL, timeout_ms=1000)
MIT Mode
MIT mode provides full impedance control with five parameters:Parameters
| Parameter | Unit | Description | Typical Range |
|---|---|---|---|
pos | rad | Target position | -PMAX to +PMAX |
vel | rad/s | Target velocity | -VMAX to +VMAX |
kp | Nm/rad | Position stiffness | 0.1 - 100 |
kd | Nm·s/rad | Velocity damping | 0.01 - 10 |
tau | Nm | Feedforward torque | -TMAX to +TMAX |
Basic MIT Control
import time
from motorbridge import Controller, Mode
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
ctrl.enable_all()
motor.ensure_mode(Mode.MIT, 1000)
# Stiff position control
motor.send_mit(
pos=1.0, # 1 radian target
vel=0.0, # Zero target velocity
kp=50.0, # High stiffness
kd=2.0, # Moderate damping
tau=0.0 # No feedforward
)
# Soft compliant control
motor.send_mit(
pos=1.0,
vel=0.0,
kp=5.0, # Low stiffness
kd=0.5, # Low damping
tau=0.0
)
Position Sweep with MIT
import time
import math
from motorbridge import Controller, Mode
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
ctrl.enable_all()
motor.ensure_mode(Mode.MIT, 1000)
# Sinusoidal position sweep
for i in range(200):
t = i * 0.02 # Time in seconds
target_pos = math.sin(t) # -1 to +1 rad
motor.send_mit(
pos=target_pos,
vel=math.cos(t), # Velocity feedforward
kp=30.0,
kd=1.0,
tau=0.0
)
time.sleep(0.02)
Torque Control with MIT
import time
from motorbridge import Controller, Mode
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
ctrl.enable_all()
motor.ensure_mode(Mode.MIT, 1000)
# Pure torque control (zero stiffness)
for i in range(100):
motor.send_mit(
pos=0.0,
vel=0.0,
kp=0.0, # Zero stiffness
kd=0.0, # Zero damping
tau=0.5 # 0.5 Nm torque
)
time.sleep(0.02)
Position-Velocity Mode
Simple position control with velocity limit.Parameters
| Parameter | Unit | Description |
|---|---|---|
pos | rad | Target position |
vlim | rad/s | Maximum velocity |
Basic Usage
import time
from motorbridge import Controller, Mode
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
ctrl.enable_all()
motor.ensure_mode(Mode.POS_VEL, 1000)
# Move to position with speed limit
motor.send_pos_vel(pos=2.0, vlim=1.5) # 2 rad at max 1.5 rad/s
# Wait for arrival
for _ in range(50):
motor.request_feedback()
state = motor.get_state()
if state:
error = abs(state.pos - 2.0)
print(f"Position error: {error:.4f} rad")
if error < 0.01:
print("Position reached!")
break
time.sleep(0.02)
Point-to-Point Motion
import time
from motorbridge import Controller, Mode
waypoints = [0.0, 1.0, -1.0, 0.5, 0.0]
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
ctrl.enable_all()
motor.ensure_mode(Mode.POS_VEL, 1000)
for wp in waypoints:
print(f"Moving to {wp:.2f} rad")
motor.send_pos_vel(pos=wp, vlim=1.0)
# Wait for arrival
while True:
motor.request_feedback()
state = motor.get_state()
if state and abs(state.pos - wp) < 0.02:
break
time.sleep(0.02)
print(f"Reached {wp:.2f} rad")
time.sleep(0.5)
Velocity Mode
Pure velocity control for continuous rotation.Parameters
| Parameter | Unit | Description |
|---|---|---|
vel | rad/s | Target velocity |
Basic Usage
import time
from motorbridge import Controller, Mode
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
ctrl.enable_all()
motor.ensure_mode(Mode.VEL, 1000)
# Run at 2 rad/s
motor.send_vel(vel=2.0)
time.sleep(3.0)
# Stop
motor.send_vel(vel=0.0)
Velocity Ramp
import time
from motorbridge import Controller, Mode
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
ctrl.enable_all()
motor.ensure_mode(Mode.VEL, 1000)
# Accelerate
for v in range(0, 30):
motor.send_vel(vel=v * 0.1) # 0 to 3 rad/s
time.sleep(0.05)
# Decelerate
for v in range(30, 0, -1):
motor.send_vel(vel=v * 0.1)
time.sleep(0.05)
motor.send_vel(vel=0.0)
Force Position Mode
Compliant position control with force ratio.Parameters
| Parameter | Unit | Description |
|---|---|---|
pos | rad | Target position |
vlim | rad/s | Velocity limit |
ratio | - | Force ratio (0.0-1.0) |
Gripper Example
import time
from motorbridge import Controller, Mode
def gripper_control(motor, pos, force_ratio):
"""Control gripper with force limit."""
motor.send_force_pos(pos=pos, vlim=1.0, ratio=force_ratio)
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
ctrl.enable_all()
motor.ensure_mode(Mode.FORCE_POS, 1000)
# Close gripper with low force (gentle grasp)
gripper_control(motor, pos=0.5, force_ratio=0.2)
time.sleep(1.0)
# Close with more force (firm grasp)
gripper_control(motor, pos=0.3, force_ratio=0.5)
time.sleep(1.0)
# Open gripper
gripper_control(motor, pos=1.5, force_ratio=0.3)
Control Loop Patterns
Fixed-Rate Control Loop
import time
from motorbridge import Controller, Mode
DT_S = 0.02 # 20ms = 50Hz
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
ctrl.enable_all()
motor.ensure_mode(Mode.MIT, 1000)
target = 0.0
for i in range(500):
t0 = time.time()
# Update target (example: sinusoidal)
target = math.sin(i * DT_S)
# Send command
motor.send_mit(target, 0.0, 30.0, 1.0, 0.0)
# Read state
motor.request_feedback()
state = motor.get_state()
if state:
error = state.pos - target
print(f"#{i:03d} target={target:+.3f} actual={state.pos:+.3f} err={error:+.4f}")
# Maintain fixed rate
elapsed = time.time() - t0
if elapsed < DT_S:
time.sleep(DT_S - elapsed)
State-Based Control
import time
from motorbridge import Controller, Mode
DT_S = 0.01 # 10ms = 100Hz
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
ctrl.enable_all()
motor.ensure_mode(Mode.POS_VEL, 1000)
target = 1.0
arrived = False
while not arrived:
t0 = time.time()
# Send command
motor.send_pos_vel(target, vlim=2.0)
# Check state
motor.request_feedback()
state = motor.get_state()
if state:
error = abs(state.pos - target)
if error < 0.01:
print(f"Arrived at {target:.3f}")
arrived = True
# Maintain rate
elapsed = time.time() - t0
if elapsed < DT_S:
time.sleep(DT_S - elapsed)
Vendor Mode Support
Check vendor support before using modes:from motorbridge import Controller, Mode
# Vendor mode support matrix
VENDOR_MODES = {
"damiao": [Mode.MIT, Mode.POS_VEL, Mode.VEL, Mode.FORCE_POS],
"robstride": [Mode.MIT, Mode.POS_VEL, Mode.VEL], # No FORCE_POS
"myactuator": [Mode.POS_VEL, Mode.VEL], # No MIT
"hightorque": [Mode.MIT, Mode.POS_VEL, Mode.VEL, Mode.FORCE_POS],
"hexfellow": [Mode.MIT, Mode.POS_VEL], # No VEL, FORCE_POS
}
def safe_ensure_mode(motor, mode, vendor):
"""Ensure mode with vendor check."""
if mode not in VENDOR_MODES.get(vendor, []):
raise ValueError(f"{vendor} does not support {mode.name}")
motor.ensure_mode(mode, 1000)
Complete Example
import time
import math
from motorbridge import Controller, Mode
def run_demo():
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
print("Enabling motor...")
ctrl.enable_all()
# MIT mode demo
print("\n=== MIT Mode Demo ===")
motor.ensure_mode(Mode.MIT, 1000)
print("Stiff position control...")
for i in range(50):
motor.send_mit(0.5, 0.0, 50.0, 2.0, 0.0)
time.sleep(0.02)
print("Soft compliant control...")
for i in range(50):
motor.send_mit(0.0, 0.0, 5.0, 0.5, 0.0)
time.sleep(0.02)
# POS_VEL mode demo
print("\n=== POS_VEL Mode Demo ===")
motor.ensure_mode(Mode.POS_VEL, 1000)
for pos in [1.0, -1.0, 0.0]:
print(f"Moving to {pos:.1f} rad...")
motor.send_pos_vel(pos, vlim=1.5)
time.sleep(1.0)
# VEL mode demo
print("\n=== VEL Mode Demo ===")
motor.ensure_mode(Mode.VEL, 1000)
print("Running at 1 rad/s...")
for _ in range(50):
motor.send_vel(1.0)
time.sleep(0.02)
print("Stopping...")
motor.send_vel(0.0)
motor.disable()
print("\nDemo complete!")
if __name__ == "__main__":
run_demo()
Next Steps
- Tutorial 04: Multi-Motor Control - Control multiple motors
- Mode API - Mode enum reference
- Motor API - Command methods
- Vendor Capability Matrix - Vendor feature support