Tutorial 02: Enable and Read Status
Prerequisites
- Completed Tutorial 01: Scan and Identify
- Know your motor_id and feedback_id
- Motor powered on and connected
Motor States Overview
Motor control follows a state machine:┌─────────────┐ enable() ┌─────────────┐
│ DISABLED │ ───────────────► │ ENABLED │
│ (no power) │ │ (active) │
└─────────────┘ ◄─────────────── └─────────────┘
disable()
- DISABLED: Motor windings are not powered, shaft can rotate freely
- ENABLED: Motor is powered and can respond to control commands
Basic Enable/Disable
Using Python
from motorbridge import Controller
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
# Enable motor (apply power)
motor.enable()
print("Motor enabled")
# Motor is now holding position or ready for commands
# Disable motor (release power)
motor.disable()
print("Motor disabled")
Using CLI
# Enable motor
motorbridge-cli run --vendor damiao --motor-id 0x01 --feedback-id 0x11 --mode enable --loop 1
# Disable motor
motorbridge-cli run --vendor damiao --motor-id 0x01 --feedback-id 0x11 --mode disable --loop 1
Enable All Motors
When controlling multiple motors, enable them together:from motorbridge import Controller
with Controller("can0") as ctrl:
# Add multiple motors
motor1 = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
motor2 = ctrl.add_damiao_motor(0x02, 0x12, "4340P")
motor3 = ctrl.add_damiao_motor(0x03, 0x13, "4340P")
# Enable all at once
ctrl.enable_all()
print("All motors enabled")
# ... control motors ...
# Disable all at once
ctrl.disable_all()
print("All motors disabled")
Reading Motor State
State Fields
TheMotorState dataclass contains:
| Field | Type | Unit | Description |
|---|---|---|---|
can_id | int | — | Motor CAN ID |
arbitration_id | int | — | CAN arbitration ID |
status_code | int | — | Motor status/error code |
pos | float | rad | Position |
vel | float | rad/s | Velocity |
torq | float | Nm | Estimated torque |
t_mos | float | °C | MOSFET temperature |
t_rotor | float | °C | Rotor temperature |
Basic State Reading
from motorbridge import Controller
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
ctrl.enable_all()
# Request feedback
motor.request_feedback()
# Get cached state
state = motor.get_state()
if state:
print(f"Position: {state.pos:.3f} rad")
print(f"Velocity: {state.vel:.3f} rad/s")
print(f"Torque: {state.torq:.3f} Nm")
print(f"MOS Temp: {state.t_mos:.1f} °C")
print(f"Rotor Temp: {state.t_rotor:.1f} °C")
else:
print("No feedback received yet")
State Reading with Retry
Since feedback is asynchronous, implement retry logic:import time
from motorbridge import Controller
def get_state_retry(motor, max_attempts=10, delay=0.05):
"""Get state with retry on None."""
for _ in range(max_attempts):
motor.request_feedback()
state = motor.get_state()
if state is not None:
return state
time.sleep(delay)
return None
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
ctrl.enable_all()
state = get_state_retry(motor)
if state:
print(f"Got state: pos={state.pos:.3f}")
else:
print("Failed to get state after retries")
Continuous State Monitoring
Monitor Loop Pattern
import time
from motorbridge import Controller
def format_state(state, prefix=""):
"""Format state for display."""
return (
f"{prefix}pos={state.pos:+7.3f} rad | "
f"vel={state.vel:+6.3f} rad/s | "
f"torq={state.torq:+5.2f} Nm | "
f"t_mos={state.t_mos:5.1f}°C"
)
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
ctrl.enable_all()
try:
for i in range(100):
# Request fresh feedback
motor.request_feedback()
# Read cached state
state = motor.get_state()
if state:
print(format_state(state, prefix=f"#{i:03d} "))
# Safety checks
if state.t_mos > 80:
print("WARNING: High MOSFET temperature!")
if state.status_code != 0:
print(f"ERROR: status=0x{state.status_code:02X}")
else:
print(f"#{i:03d} No feedback")
time.sleep(0.1) # 10 Hz monitor rate
except KeyboardInterrupt:
print("\nInterrupted")
finally:
motor.disable()
Multi-Motor Monitoring
import time
from motorbridge import Controller
with Controller("can0") as ctrl:
motors = {
"hip": ctrl.add_damiao_motor(0x01, 0x11, "4340P"),
"knee": ctrl.add_damiao_motor(0x02, 0x12, "4340P"),
"ankle": ctrl.add_damiao_motor(0x03, 0x13, "4340P"),
}
ctrl.enable_all()
for i in range(100):
print(f"\n--- Iteration {i} ---")
for name, motor in motors.items():
motor.request_feedback()
state = motor.get_state()
if state:
print(f"{name:8s}: pos={state.pos:+.3f} vel={state.vel:+.3f}")
else:
print(f"{name:8s}: no feedback")
time.sleep(0.1)
ctrl.disable_all()
Understanding poll_feedback_once()
Background Polling
Since v0.3.3, including current v0.5.0, the SDK uses background polling by default. You typically don’t need to callpoll_feedback_once().
# Recommended pattern in current releases
motor.request_feedback()
state = motor.get_state()
Manual Polling (Legacy/Optional)
For backward compatibility or deterministic timing:# Legacy pattern (still supported)
motor.request_feedback()
ctrl.poll_feedback_once() # Process incoming CAN frames
state = motor.get_state()
Status Code Interpretation
Damiao Status Codes
| Code | Meaning | Action |
|---|---|---|
| 0 | Normal | None |
| 1 | Over-voltage | Check power supply |
| 2 | Under-voltage | Check power supply |
| 3 | Over-current | Reduce load |
| 4 | MOSFET over-temp | Cool down, reduce load |
| 5 | Rotor over-temp | Cool down, reduce load |
| 6 | Communication timeout | Check wiring |
Handling Errors
from motorbridge import Controller
from motorbridge.errors import CallError
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
ctrl.enable_all()
while True:
motor.request_feedback()
state = motor.get_state()
if state and state.status_code != 0:
print(f"Motor error: 0x{state.status_code:02X}")
# Clear error and re-enable
try:
motor.clear_error()
motor.enable()
print("Error cleared, motor re-enabled")
except CallError as e:
print(f"Failed to clear error: {e}")
break
time.sleep(0.1)
Temperature Monitoring
Implement continuous temperature monitoring:import time
from motorbridge import Controller
TEMP_WARNING = 70.0 # °C
TEMP_CRITICAL = 85.0 # °C
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
ctrl.enable_all()
for i in range(1000):
motor.request_feedback()
state = motor.get_state()
if state:
# Check temperatures
if state.t_mos > TEMP_CRITICAL or state.t_rotor > TEMP_CRITICAL:
print(f"CRITICAL: Emergency disable!")
motor.disable()
break
elif state.t_mos > TEMP_WARNING or state.t_rotor > TEMP_WARNING:
print(f"WARNING: High temperature - MOS={state.t_mos:.1f}°C Rotor={state.t_rotor:.1f}°C")
time.sleep(0.1)
Complete Example
import time
from motorbridge import Controller
from motorbridge.errors import CallError
def main():
with Controller("can0") as ctrl:
motor = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
print("Enabling motor...")
ctrl.enable_all()
print("Monitoring state (Ctrl+C to stop)...")
try:
while True:
motor.request_feedback()
state = motor.get_state()
if state:
# Format state
print(
f"pos={state.pos:+7.3f} | "
f"vel={state.vel:+6.3f} | "
f"torq={state.torq:+5.2f} | "
f"t={state.t_mos:5.1f}°C | "
f"status=0x{state.status_code:02X}"
)
# Check for errors
if state.status_code != 0:
print(f"Error detected, clearing...")
motor.clear_error()
else:
print("Waiting for feedback...")
time.sleep(0.1)
except KeyboardInterrupt:
print("\nStopping...")
finally:
print("Disabling motor...")
motor.disable()
print("Done")
if __name__ == "__main__":
main()
Next Steps
- Tutorial 03: Mode Switch and Control - Send control commands
- MotorState API - State dataclass reference
- Motor API - Full motor API