Tutorial 04: Multi-Motor Control
Prerequisites
- Completed Tutorial 03: Mode Switch and Control
- Multiple motors connected and identified
Same Vendor, Same Controller
For motors from the same vendor, use one controller:from motorbridge import Controller, Mode
with Controller("can0") as ctrl:
# Add multiple Damiao motors
m1 = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
m2 = ctrl.add_damiao_motor(0x02, 0x12, "4340P")
m3 = ctrl.add_damiao_motor(0x03, 0x13, "4340P")
# Enable all at once
ctrl.enable_all()
# Set modes individually
m1.ensure_mode(Mode.MIT, 1000)
m2.ensure_mode(Mode.MIT, 1000)
m3.ensure_mode(Mode.MIT, 1000)
Different Vendors, Separate Controllers
For mixed vendor setups, use separate controllers:from motorbridge import Controller, Mode
# Damiao motors
with Controller("can0") as dm_ctrl:
dm = dm_ctrl.add_damiao_motor(0x01, 0x11, "4340P")
dm_ctrl.enable_all()
# RobStride motors (different controller on same bus)
with Controller("can0") as rs_ctrl:
rs = rs_ctrl.add_robstride_motor(127, 0xFD, "rs-06")
rs_ctrl.enable_all()
# Control both
dm.send_mit(0.5, 0.0, 30.0, 1.0, 0.0)
rs.send_mit(0.3, 0.0, 2.0, 0.1, 0.0)
Do not mix vendors in the same
Controller instance. Each vendor has a different protocol implementation.Dictionary-Based Motor Management
Use dictionaries for organized motor access:from motorbridge import Controller, Mode
# Configuration
MOTOR_CONFIG = {
"front_left_hip": {"motor_id": 0x01, "feedback_id": 0x11, "model": "4340P"},
"front_left_knee": {"motor_id": 0x02, "feedback_id": 0x12, "model": "4340P"},
"front_right_hip": {"motor_id": 0x03, "feedback_id": 0x13, "model": "4340P"},
"front_right_knee": {"motor_id": 0x04, "feedback_id": 0x14, "model": "4340P"},
}
with Controller("can0") as ctrl:
# Create motor handles
motors = {}
for name, cfg in MOTOR_CONFIG.items():
motors[name] = ctrl.add_damiao_motor(
cfg["motor_id"],
cfg["feedback_id"],
cfg["model"]
)
# Enable all
ctrl.enable_all()
# Set modes
for motor in motors.values():
motor.ensure_mode(Mode.MIT, 1000)
# Send commands by name
motors["front_left_hip"].send_mit(0.5, 0.0, 30.0, 1.0, 0.0)
motors["front_left_knee"].send_mit(-0.3, 0.0, 30.0, 1.0, 0.0)
Batch Feedback Query Pattern
Efficiently query all motor states:import time
from motorbridge import Controller, Mode
with Controller("can0") as ctrl:
motors = [ctrl.add_damiao_motor(i, 0x10+i, "4340P") for i in range(1, 5)]
ctrl.enable_all()
for i in range(100):
# Request all feedbacks
for m in motors:
m.request_feedback()
# Single poll for all
ctrl.poll_feedback_once()
# Read all states
states = [m.get_state() for m in motors]
# Print summary
for j, state in enumerate(states):
if state:
print(f"Motor {j+1}: pos={state.pos:.3f}")
time.sleep(0.02)
Coordinated Motion
Synchronized Motion
import time
import math
from motorbridge import Controller, Mode
with Controller("can0") as ctrl:
m1 = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
m2 = ctrl.add_damiao_motor(0x02, 0x12, "4340P")
ctrl.enable_all()
m1.ensure_mode(Mode.MIT, 1000)
m2.ensure_mode(Mode.MIT, 1000)
# Synchronized sinusoidal motion
for i in range(200):
t = i * 0.02
target = math.sin(t)
# Same target for both
m1.send_mit(target, 0.0, 30.0, 1.0, 0.0)
m2.send_mit(target, 0.0, 30.0, 1.0, 0.0)
time.sleep(0.02)
Alternating Motion
import time
import math
from motorbridge import Controller, Mode
with Controller("can0") as ctrl:
m1 = ctrl.add_damiao_motor(0x01, 0x11, "4340P")
m2 = ctrl.add_damiao_motor(0x02, 0x12, "4340P")
ctrl.enable_all()
m1.ensure_mode(Mode.MIT, 1000)
m2.ensure_mode(Mode.MIT, 1000)
# 180° phase difference
for i in range(200):
t = i * 0.02
target1 = math.sin(t)
target2 = math.sin(t + math.pi) # Phase shift
m1.send_mit(target1, 0.0, 30.0, 1.0, 0.0)
m2.send_mit(target2, 0.0, 30.0, 1.0, 0.0)
time.sleep(0.02)
Safety Monitoring
Monitor multiple motors for safety:import time
from motorbridge import Controller, Mode
TEMP_LIMIT = 80.0
TORQUE_LIMIT = 10.0
def check_safety(states):
"""Check states for safety issues."""
issues = []
for name, state in states.items():
if state is None:
continue
if state.t_mos > TEMP_LIMIT:
issues.append(f"{name}: MOSFET overheat ({state.t_mos:.1f}°C)")
if state.t_rotor > TEMP_LIMIT:
issues.append(f"{name}: Rotor overheat ({state.t_rotor:.1f}°C)")
if abs(state.torq) > TORQUE_LIMIT:
issues.append(f"{name}: Over-torque ({state.torq:.2f} Nm)")
if state.status_code != 0:
issues.append(f"{name}: Error 0x{state.status_code:02X}")
return issues
with Controller("can0") as ctrl:
motors = {
"m1": ctrl.add_damiao_motor(0x01, 0x11, "4340P"),
"m2": ctrl.add_damiao_motor(0x02, 0x12, "4340P"),
}
ctrl.enable_all()
try:
for i in range(1000):
# Send commands
for motor in motors.values():
motor.send_mit(0.5, 0.0, 30.0, 1.0, 0.0)
# Read states
states = {}
for name, motor in motors.items():
motor.request_feedback()
states[name] = motor.get_state()
# Safety check
issues = check_safety(states)
if issues:
print("SAFETY ALERT:")
for issue in issues:
print(f" {issue}")
ctrl.disable_all()
break
time.sleep(0.02)
except KeyboardInterrupt:
pass
finally:
ctrl.disable_all()
Performance Tips
Minimize CAN Overhead
# Bad: Multiple polls
for motor in motors:
motor.request_feedback()
ctrl.poll_feedback_once() # Poll for each motor
state = motor.get_state()
# Good: Single poll
for motor in motors:
motor.request_feedback()
ctrl.poll_feedback_once() # Single poll for all
for motor in motors:
state = motor.get_state()
Maintain Loop Timing
import time
DT_S = 0.02 # 50Hz target
for i in range(100):
t0 = time.time()
# Control work
# ...
work_time = time.time() - t0
if work_time < DT_S:
time.sleep(DT_S - work_time)
else:
print(f"WARNING: Overrun! {work_time*1000:.1f}ms > {DT_S*1000:.1f}ms")
Complete Example
import time
import math
from motorbridge import Controller, Mode
def main():
MOTORS = {
"left_hip": {"id": 0x01, "fb": 0x11},
"left_knee": {"id": 0x02, "fb": 0x12},
"right_hip": {"id": 0x03, "fb": 0x13},
"right_knee": {"id": 0x04, "fb": 0x14},
}
with Controller("can0") as ctrl:
motors = {
name: ctrl.add_damiao_motor(cfg["id"], cfg["fb"], "4340P")
for name, cfg in MOTORS.items()
}
print("Enabling...")
ctrl.enable_all()
print("Setting mode...")
for motor in motors.values():
motor.ensure_mode(Mode.MIT, 1000)
print("Running (Ctrl+C to stop)...")
try:
for i in range(500):
t = i * 0.02
# Generate targets
targets = {
"left_hip": 0.3 * math.sin(t),
"left_knee": 0.5 * math.sin(t),
"right_hip": 0.3 * math.sin(t + 0.1),
"right_knee": 0.5 * math.sin(t + 0.1),
}
# Send commands
for name, target in targets.items():
motors[name].send_mit(target, 0.0, 30.0, 1.0, 0.0)
time.sleep(0.02)
except KeyboardInterrupt:
print("\nInterrupted")
finally:
print("Disabling...")
ctrl.disable_all()
if __name__ == "__main__":
main()
Next Steps
- Tutorial 05: Register and Parameters - Motor parameter tuning
- Best Practices - Production patterns
- Controller API - Full API reference