Channel Compatibility (PCAN + slcan + Damiao Serial Bridge)
- Linux SocketCAN uses interface names directly:
can0,can1,slcan0. - For USB-serial CAN adapters, bring up
slcan0first:sudo slcand -o -c -s8 /dev/ttyUSB0 slcan0 && sudo ip link set slcan0 up. - Damiao-only serial bridge transport is also available in CLI (
--transport dm-serial --serial-port /dev/ttyACM0 --serial-baud 921600). - Full Damiao serial-bridge interface list and command patterns are documented in
motor_cli/README.md(section3.6inmotor_cli/README.zh-CN.md). - On Linux SocketCAN, do not append bitrate in
--channel(for examplecan0@1000000is invalid). - On Windows (PCAN backend),
can0/can1map toPCAN_USBBUS1/2; optional@bitratesuffix is supported.
ros2_bridge/: ROS2 integration (implemented)ws_gateway/: Rust WebSocket gateway (implemented, V1 JSON over WS)
Experimental Windows Support (PCAN-USB)
Linux remains the primary target. Windows support is experimental and currently uses PEAK PCAN.- Install PEAK PCAN driver + PCAN-Basic runtime (
PCANBasic.dll). - Use
can0@1000000for Windows channel+bitrate in CLI/gateway commands.