Skip to main content
Date: 2026-05-14 Scope: v0.2.6-compatible unified interfaces, RobStride protocol section 4 runtime parameters, zeroing behavior, Rust core/CLI, websocket gateway, Python binding/CLI, and documentation alignment.

Summary

MotorBridge 0.2.9 preserves the 0.2.8 RobStride protocol fixes and aligns the Python CLI with the Rust CLI for the RobStride and Damiao workflows used in production. RobStride parameter read/write uses the common protocol section 4 runtime list 0x7005..0x702E. The upper-level zero command is unchanged, and RobStride writes zero_sta(0x7029)=1 behind the scenes so zeroed motors use the -pi..pi startup range. New in 0.2.9:
  • Python CLI supports Rust-style RobStride run --mode read-param/write-param/save.
  • Python CLI exposes Damiao damiao-read-param and damiao-write-param.
  • Python CLI accepts Rust-style Damiao/RobStride ID update shortcuts through run --set-motor-id.
  • Legacy flat Python CLI calls such as motorbridge-cli --vendor robstride ... parse as run.

Version Alignment

RobStride Checks

Read runtime position:
Write one of the newly completed section 4 parameters:
Zero through the unchanged upper-level command:
Expected:
  • set_zero_position sends type 6, then writes zero_sta(0x7029)=1 internally.
  • --store 1 / store_parameters sends type 22 with payload 01 02 03 04 05 06 07 08.
  • No websocket command shape changes are required.

Release Quality Gate

Acceptance Criteria

  • Python binding package version is 0.2.9.
  • Rust workspace package version is 0.2.9.
  • GitHub release tag should be v0.2.9.
  • RobStride section 4 runtime parameter list includes 0x702A..0x702E.
  • RobStride zeroing keeps the same user-facing command and persists correctly when followed by store.